Zurück zum Suchergebnis
Enlarge Picture
Versions
2076PJP150R26-28S45
2D Drawing
Enlarge Drawing
COVER-DESIGN
2074PJP150R26-28S45
EAN 4031582338836

Swivel castor with central, total or directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, stem with cam hole for profile bars

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
150 mm
Width of Tread
32 mm
Hardness of tread
Shore A 87
Bolt-Ø
28 mm
Bolt lenght
96 mm
Offset
45 mm
Overall height
189 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12531 
Dynamic Load capacity
100 kg
Static Load capacity
200 kg