Versions
2D Drawing
|
|
2470DIK050B10
EAN 4031582300598
Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.
Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, stem with circlip
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
50 mm |
|
Width of Tread
|
19 mm |
|
Hardness of tread
|
Shore A 80 |
|
Metal stem with circlip
|
11 x 31 mm |
|
Offset
|
24 mm |
|
Swivel Radius
|
49 mm |
|
Swivel Interference
|
98 mm |
|
Overall height
|
72 mm |
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.245 kg |
|
Dynamic Load capacity
|
40 kg |
|
Static Load capacity
|
80 kg |
|
|
|
|