Versions
2D Drawing
|
|
2470PJO075P40
EAN 4031582010404
Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
75 mm |
|
Width of Tread
|
25 mm |
|
Hardness of tread
|
Shore A 87 |
|
Size of Plate
|
60 x 60 mm |
|
Plate hole centres
|
48/38 x 48/38 mm |
|
Plate hole
|
6.3 mm |
|
Offset
|
24 mm |
|
Swivel Radius
|
61.5 mm |
|
Swivel Interference
|
123 mm |
|
Overall height
|
100 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.242 kg |
|
Dynamic Load capacity
|
75 kg |
|
Static Load capacity
|
150 kg |
|
|
|
|