2D Drawing
|
|
2875QMP125P30
EAN 4031582302455
Walkway castor with integrated brake shoe for moving walkways, threadguards with integrated brake shoe, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of Polyurethane, Tread: Polyurethane, 4 tracks, selfcleaning between tracks, with threadguards, precision ball bearing, distances between tracks: approx. 4,5 mm, track width: approx. 4,0 mm.
Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .
Hint: Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
125 mm |
|
Width of Tread
|
32 mm |
|
Hardness of tread
|
Shore D 59 |
|
Centre hole
|
13 mm |
|
Offset
|
40 mm |
|
Swivel Interference
|
205 mm |
|
Overall height
|
153 mm |
|
Temperature
|
- 40 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.737 kg |
|
|
|
|