Versions
2D Drawing
|
|
8470IDP100P62
EAN 4031582312386
Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut.
Wheel centre made of Aluminium, Tread: heat resisting synthetic material, damping, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
35 mm |
|
Hardness of tread
|
Shore A 75 |
|
Size of Plate
|
105 x 85 mm |
|
Plate hole centres
|
80 x 60 mm |
|
Plate hole
|
9 mm |
|
Offset
|
40 mm |
|
Swivel Radius
|
90 mm |
|
Swivel Interference
|
180 mm |
|
Overall height
|
128 mm |
|
Temperature
|
- 30 / + 260 °C |
|
Standard
|
EN 12532 |
|
Weight
|
0.982 kg |
|
Dynamic Load capacity
|
80 kg |
|
Static Load capacity
|
160 kg |
|
|
|
|