Versions
2D Drawing
|
|
3477POS100P62
EAN 4031582336863
Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.
Noise reduced wheel, wheel centre made of Polypropylene with shock absorbing element made of foamed Polyurethane, with blue threadguards, roller bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
36 mm |
|
Hardness of tread
|
Shore D 65 |
|
Size of Plate
|
105 x 85 mm |
|
Plate hole centres
|
80/77 x 60 mm |
|
Plate hole
|
9 mm |
|
Offset
|
41 mm |
|
Swivel Interference
|
246 mm |
|
Overall height
|
128 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12532 |
|
Dynamic Load capacity
|
160 kg |
|
Static Load capacity
|
320 kg |
|
|
|
|