Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2478PJO125P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting

longside of plate 90° off track.

Wheel diameter
125 mm
Width of tyre
32 mm
Size of plate
77 x 67 mm
Overall height
160 mm
Load capacity
100 kg
 
Please click here!
2478PJP125P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, plate fitting

longside of plate 90° off track.

Wheel diameter
125 mm
Width of tyre
32 mm
Size of plate
77 x 67 mm
Overall height
160 mm
Load capacity
100 kg
 
Please click here!
2478UAP125P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, with threadguards, plate fitting

longside of plate 90° off track.

Wheel diameter
125 mm
Width of tyre
32 mm
Size of plate
77 x 67 mm
Overall height
160 mm
Load capacity
100 kg