Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3478UFP160P63-BH216

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 115 mm
Overall height
216 mm
Load capacity
300 kg