Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
DIK125x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36 mm
Load capacity
100 kg
 
Please click here!
DIR125x37-Ø12

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
125 mm
Width of tyre
37 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
100 kg
 
Please click here!
FTB125x50-Ø20 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
570 kg
 
Please click here!
FTB125x50-Ø25 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
570 kg
 
Please click here!
FTB125x50-Ø30 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
570 kg
 
Please click here!
FTB125x60-Ø17 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
125 mm
Width of tyre
60 mm
Axle hole
17 mm
Length of hub
60 mm
Load capacity
650 kg
 
Please click here!
FTP125x40-Ø20 NL50

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
50 mm
 
Please click here!
FTP125x50-Ø20 NL55

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
55 mm
 
Please click here!
FTP125x50-Ø20 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
550 kg
 
Please click here!
FTP125x50-Ø25 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
550 kg
 
Please click here!
FTP125x60-Ø20 NL62

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
60 mm
Axle hole
20 mm
Length of hub
62 mm
 
Please click here!
IEP125x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
IEP125x50-Ø25

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
IFP125x50-Ø20

Wheel centre made of Aluminium, Tread: elastic-tyre, non-marking, vulcanized, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
IFP125x50-Ø25

Wheel centre made of Aluminium, Tread: elastic-tyre, non-marking, vulcanized, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
ITP125x30-Ø15 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
30 mm
Axle hole
15 mm
Length of hub
40 mm
Load capacity
350 kg
 
Please click here!
ITP125x30-Ø15 NL45

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
30 mm
Axle hole
15 mm
Length of hub
45 mm
Load capacity
350 kg
 
Please click here!
ITP125x50-Ø20 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
500 kg
 
Please click here!
ITP125x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
500 kg
 
Please click here!
ITP125x50-Ø20-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
ITP125x50-Ø25 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
500 kg
 
Please click here!
ITP125x50-Ø25 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
500 kg
 
Please click here!
ITP125x50-Ø25-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
JFX125x32-Ø8

Wheel centre made of zinc-die-casting, Tread: elastic tyre, non-marking, vulcanized, with threadguards, precision ball bearing, sealed

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
35.5 mm
Load capacity
150 kg
 
Please click here!
JYX125x32-Ø8

Wheel centre made of zinc-die-casting, Tread: solid rubber, black, non-staining, electric conductive, with threadguards, precision ball bearing, sealed

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
35.5 mm
Load capacity
150 kg
 
Please click here!
PIR125x37-Ø12 NL44,4

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
125 mm
Width of tyre
37 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
100 kg
 
Please click here!
PIR125x37-Ø12 NL48

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
125 mm
Width of tyre
37 mm
Axle hole
12 mm
Length of hub
48 mm
Load capacity
100 kg
 
Please click here!
PIR125x37-Ø15

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
125 mm
Width of tyre
37 mm
Axle hole
15 mm
Length of hub
58 mm
Load capacity
100 kg
 
Please click here!
PJO125x32-Ø12

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
34.9 mm
Load capacity
100 kg
 
Please click here!
PJO125x32-Ø12 NL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
100 kg
 
Please click here!
PJP 125x32-Ø8,3 Rk. 9011

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
45 mm
Load capacity
100 kg
 
Please click here!
PJP125x32-Ø8

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36.5 mm
Load capacity
100 kg
 
Please click here!
PJP125x32-Ø8 NL45

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
45 mm
Load capacity
100 kg
 
Please click here!
PJR125x32-Ø12

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, roller bearing

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
34.9 mm
Load capacity
100 kg
 
Please click here!
PJR125x32-Ø12 NL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, roller bearing

Wheel diameter
125 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
100 kg
 
Please click here!
PNP125x30-Ø8

Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing

Wheel diameter
125 mm
Width of tyre
30 mm
Axle hole
8 mm
Length of hub
34 mm
Load capacity
75 kg
 
Please click here!
PVO125x37-Ø12

Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing

Wheel diameter
125 mm
Width of tyre
37 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
100 kg
 
Please click here!
PVR125x37-Ø12 NL44,4

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
125 mm
Width of tyre
37 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
100 kg
 
Please click here!
PVR125x37-Ø12 NL48

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
125