Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
BOG125x35-Ø12

Wheel made of heat resisting synthetic material, self-lubricating bushing

Wheel diameter
125 mm
Width of tyre
35 mm
Axle hole
12 mm
Length of hub
40 mm
Load capacity
150 kg
 
Please click here!
HUR125x36-Ø12
SYNTECH

Hybrid-wheel "SYNTECH", wheel centre and tread made of Polyamide, with elastic solid rubber centre, noise reduced, roller bearing

Wheel diameter
125 mm
Width of tyre
36 mm
Axle hole
12 mm
Length of hub
44 mm
Load capacity
200 kg
 
Please click here!
MOP125x50-Ø20

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1700 kg
 
Please click here!
POO125x40-Ø12

Wheel centre made of Polypropylene, plain bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
200 kg
 
Please click here!
POR125x40-Ø12 NL44,4

Wheel centre made Polypropylene, roller bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
200 kg
 
Please click here!
POR125x40-Ø12 NL48

Wheel centre made Polypropylene, roller bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
48 mm
Load capacity
200 kg
 
Please click here!
POS125x36-Ø8

Noise reduced wheel, wheel centre made of Polypropylene with shock absorbing element made of foamed Polyurethane, with blue threadguards, roller bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
8 mm
Length of hub
44 mm
Load capacity
200 kg
 
Please click here!
TOO125x50-Ø15

Wheel centre made of Polyamide, heavy duty, plain bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
15 mm
Length of hub
60 mm
Load capacity
700 kg
 
Please click here!
TOO125x50-Ø20

Wheel centre made of Polyamide, heavy duty, plain bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
700 kg
 
Please click here!
TOP125x50-Ø20

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Wheel diameter
125 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
700 kg
 
Please click here!
UOO125x40-Ø12 NL 44,4

Wheel centre made of Polyamide, plain bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
300 kg
 
Please click here!
UOO125x40-Ø12 NL 48

Wheel centre made of Polyamide, plain bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
48 mm
Load capacity
300 kg
 
Please click here!
UOP125x40-Ø8

Wheel centre made of Polyamide, precision ball bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
8 mm
Length of hub
45 mm
Load capacity
300 kg
 
Please click here!
UOP125x46-Ø20

Wheel centre made of Polyamide, precision ball bearing

Wheel diameter
125 mm
Width of tyre
46 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
UOR125x40-Ø12 NL 44,4

Wheel centre made of Polyamide, roller bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
250 kg
 
Please click here!
UOR125x40-Ø12 NL 48,4

Wheel centre made of Polyamide, roller bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
48 mm
Load capacity
250 kg
 
Please click here!
UOT125x36-Ø8

Noise reduced wheel, wheel centre made of Polyamide with shock absorbing element made of foamed Polyurethane, with blue threadguards, precision ball bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Axle hole
8 mm
Length of hub
45 mm
Load capacity
300 kg