Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
POI050x20-Ø6

Wheel centre made of Polypropylene, plain bearing

Wheel diameter
50 mm
Width of tyre
20 mm
Axle hole
6 mm
Length of hub
21.5 mm
Load capacity
35 kg
 
Please click here!
UOO050x20-Ø8

Wheel centre made of Polyamide, plain bearing

Wheel diameter
50 mm
Width of tyre
20 mm
Axle hole
8 mm
Length of hub
21.7 mm
Load capacity
55 kg