Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3640IEP125P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
178 mm
Load capacity
300 kg
 
Please click here!
3640ITP125P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
178 mm
Load capacity
400 kg
 
Please click here!
3640ITP125P63 SH80

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
178 mm
Load capacity
400 kg
 
Please click here!
3640TOO125P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
178 mm
Load capacity
600 kg
 
Please click here!
3640TOP125P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
178 mm
Load capacity
600 kg
 
Please click here!
3640UER125P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
55 mm
Overall height
178 mm
Load capacity
300 kg
 
Please click here!
4680IEP125P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
164 mm
Load capacity
300 kg
 
Please click here!
4680ITP125P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
164 mm
Load capacity
500 kg
 
Please click here!
4680ITP125P63 SH80

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
164 mm
Load capacity
400 kg
 
Please click here!
4680TOO125P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
164 mm
Load capacity
700 kg
 
Please click here!
4680TOP125P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
164 mm
Load capacity
700 kg
 
Please click here!
9680FTP125P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
47 mm
Overall height
170 mm
Load capacity
550 kg
 
Please click here!
9680IEP125P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
47 mm
Overall height
170 mm
Load capacity
300 kg
 
Please click here!
9680ITP125P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
47 mm
Overall height
170 mm
Load capacity
500 kg
 
Please click here!
9680TOO125P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
47 mm
Overall height
170 mm
Load capacity
700 kg
 
Please click here!
9680TOP125P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
47 mm
Overall height
170 mm
Load capacity
700 kg
 
Please click here!
9950FTP125P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
50 mm
Overall height
205 mm
Load capacity
1100 kg
 
Please click here!
9950TOP125P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
50 mm
Overall height
205 mm
Load capacity
1400 kg