Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3648IEP125P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
178 mm
Load capacity
300 kg
 
Please click here!
3648ITP125P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
178 mm
Load capacity
400 kg
 
Please click here!
3648ITP125P63 SH80

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
178 mm
Load capacity
400 kg
 
Please click here!
3648TOO125P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
178 mm
Load capacity
600 kg
 
Please click here!
3648TOP125P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
178 mm
Load capacity
600 kg
 
Please click here!
3648UER125P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
178 mm
Load capacity
300 kg
 
Please click here!
4688IEP125P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
164 mm
Load capacity
300 kg
 
Please click here!
4688ITP125P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
164 mm
Load capacity
500 kg
 
Please click here!
4688ITP125P63 SH80

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
164 mm
Load capacity
400 kg
 
Please click here!
4688TOO125P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
164 mm
Load capacity
700 kg
 
Please click here!
4688TOP125P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
164 mm
Load capacity
700 kg
 
Please click here!
9688FTP125P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
170 mm
Load capacity
550 kg
 
Please click here!
9688IEP125P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
170 mm
Load capacity
300 kg
 
Please click here!
9688ITP125P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
170 mm
Load capacity
500 kg
 
Please click here!
9688TOO125P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
170 mm
Load capacity
700 kg
 
Please click here!
9688TOP125P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
170 mm
Load capacity
700 kg
 
Please click here!
9958FTP125P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
205 mm
Load capacity
1100 kg
 
Please click here!
9958TOP125P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
205 mm
Load capacity
1400 kg