Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
4681IEP250P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
450 kg
 
Please click here!
4681ITP250P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
250 mm
Width of tyre
60 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4681ITP250P63 SH80

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
250 mm
Width of tyre
60 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4681UOO250P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4681UOP250P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4687IEP250P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
450 kg
 
Please click here!
4687ITP250P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4687ITP250P63 SH80

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4687UOO250P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4687UOP250P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg