Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3438POO065P60-95x54

Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polypropylene, plain bearing, plate fitting

Wheel diameter
65 mm
Width of tyre
30 mm
Size of plate
95 x 54 mm
Overall height
83 mm
Load capacity
120 kg