Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
H40-15

plastic socket

Bolt length
15 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-14x36

plastic socket, round

Bolt length
14 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-15x36

plastic socket, round

Bolt length
15 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-16x36

plastic socket, round

Bolt length
16 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-17x36

plastic socket, round

Bolt length
17 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-18x36

plastic socket, round

Bolt length
18 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-19x36

plastic socket, round

Bolt length
19 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-20x36

plastic socket, round

Bolt length
20 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-22x36

plastic socket, round

Bolt length
22 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R20-23x36

plastic socket, round

Bolt length
23 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R40-16x16

plastic sockets (square)

Bolt length
16 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R40-17x17

plastic sockets (square)

Bolt length
17 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R40-18x18

plastic sockets (square)

Bolt length
18 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R40-21x21

plastic sockets (square)

Bolt length
21 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R40-22x22

plastic sockets (square)

Bolt length
22 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R40-23x23

plastic sockets (square)

Bolt length
23 mm
Overall height
36 mm
Load capacity
40 kg
 
Please click here!
R40-26x26

plastic sockets (square)

Bolt length
26 mm
Overall height
36 mm
Load capacity
40 kg