Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2478PJI050P41

Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting

Wheel diameter
50 mm
Width of tyre
19 mm
Size of plate
55 x 55 mm
Overall height
69 mm
Load capacity
50 kg