Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
FTB300x100-Ø40 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
300 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
80 mm
Load capacity
2300 kg
 
Please click here!
FTB300x100-Ø50 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
300 mm
Width of tyre
100 mm
Axle hole
50 mm
Length of hub
80 mm
Load capacity
1800 kg
 
Please click here!
FTB300x80-Ø40 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
300 mm
Width of tyre
80 mm
Axle hole
40 mm
Length of hub
80 mm
Load capacity
1800 kg
 
Please click here!
FTB300x80-Ø50 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
300 mm
Width of tyre
80 mm
Axle hole
50 mm
Length of hub
80 mm
Load capacity
1800 kg
 
Please click here!
FTP300x100-Ø40 NL120

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
300 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
120 mm
Load capacity
2600 kg
 
Please click here!
FTP300x50-Ø30 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
300 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1400 kg
 
Please click here!
FTP300x60-Ø30 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
300 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1600 kg
 
Please click here!
FTP300x80-Ø30 NL92

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
300 mm
Width of tyre
80 mm
Axle hole
30 mm
Length of hub
92 mm
Load capacity
2000 kg
 
Please click here!
FVP300x85-Ø30

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
300 mm
Width of tyre
85 mm
Axle hole
30 mm
Length of hub
90 mm
Load capacity
800 kg
 
Please click here!
IEP300x60-Ø25

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
300 mm
Width of tyre
60 mm
Axle hole
25 mm
Length of hub
62 mm
Load capacity
600 kg
 
Please click here!
IEP300x60-Ø30

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
300 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
62 mm
Load capacity
600 kg
 
Please click here!
MOP300x80-Ø50

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
300 mm
Width of tyre
80 mm
Axle hole
50 mm
Length of hub
90 mm
Load capacity
6500 kg
 
Please click here!
PVR300x50-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
300 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
250 kg
 
Please click here!
PVR300x50-Ø25

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
300 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
58 mm
Load capacity
250 kg
 
Please click here!
SEP300x120-Ø35 NL130

Wheel centre made of pressed steel, welded and painted, tread made of vulcanized black elastic-tyre, precision ball bearing

Wheel diameter
300 mm
Width of tyre
120 mm
Axle hole
35 mm
Length of hub
130 mm
Load capacity
1400 kg
 
Please click here!
SEP300x80-Ø30 NL90

Wheel centre made of pressed steel, welded and painted, tread made of vulcanized black elastic-tyre, precision ball bearing

Wheel diameter
300 mm
Width of tyre
80 mm
Axle hole
30 mm
Length of hub
90 mm
Load capacity
900 kg
 
Please click here!
SEP300x80-Ø35 NL86

Wheel centre made of pressed steel, welded and painted, tread made of vulcanized black elastic-tyre, precision ball bearing

Wheel diameter
300 mm
Width of tyre
80 mm
Axle hole
35 mm
Length of hub
86 mm
Load capacity
900 kg
 
Please click here!
SEP300x90-Ø30 NL100

Wheel centre made of pressed steel, welded and painted, tread made of vulcanized black elastic-tyre, precision ball bearing

Wheel diameter
300 mm
Width of tyre
90 mm
Axle hole
30 mm
Length of hub
100 mm
Load capacity
1000 kg
 
Please click here!
STP300x100-Ø35 NL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
300 mm
Width of tyre
100 mm
Axle hole
35 mm
Length of hub
120 mm
Load capacity
2600 kg
 
Please click here!
STP300x100-Ø40 NL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
300 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
120 mm
Load capacity
2600 kg
 
Please click here!
STP300x150-Ø55 NL150

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
300 mm
Width of tyre
150 mm
Axle hole
55 mm
Length of hub
150 mm
Load capacity
3000 kg
 
Please click here!
SVP300x150-Ø45

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
300 mm
Width of tyre
150 mm
Axle hole
45 mm
Length of hub
160 mm
Load capacity
1500 kg
 
Please click here!
SVP300x170-Ø50

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
300 mm
Width of tyre
170 mm
Axle hole
50 mm
Length of hub
180 mm
Load capacity
1600 kg
 
Please click here!
UEP300x60-Ø30

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Wheel diameter
300 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
76 mm
Load capacity
600 kg