Online Catalogue


Request
Print
Search
°C / mm / kg

Product Selection:

Please click here!
5976UAE075P54
AVIANA

Swivel castor with central lock, housing made of Polyamide, double ball bearing swivel head, upper ball race: balls made of stainless steel, lower ball race: balls of POM.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing, plate fitting

Wheel diameter
2.95 Inch
Width of tyre
0.98 Inch
Size of plate
2.76 x 2.17 Inch
Offset
1.10 Inch
Overall height
4.06 Inch
Load capacity
220 LBS
 
Please click here!
7976PJH075P54

Swivel castor with central lock, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Wheel diameter
2.95 Inch
Width of tyre
0.98 Inch
Size of plate
2.76 x 2.17 Inch
Offset
1.10 Inch
Overall height
3.98 Inch
Load capacity
220 LBS